??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2638920000 - UC20-SL2000-OLAC-EC
Bill of material
Weidmueller 2638920000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2638920000
MANUTYPEDESC
Manufacturer Type Description
UC20-SL2000-OLAC-EC
DESCSHORT
Short Description
Control CODESYS-based
DESCLONG
Long Description
CODESYS-based industrial control (PLC). Projectable with the appropriate PC-engineering tool.
GTIN
4050118688641
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.250 kg
BAB577
depth
77.45 mm
BAA020
height
127.885 mm
BAF016
width
59 mm
AAD931
customs tariff number (TARIC)
85371098
URL
URL