??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1335050000 - UR20-PF-O-2DI-SIL
Bill of material
Weidmueller 1335050000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1335050000
MANUTYPEDESC
Manufacturer Type Description
UR20-PF-O-2DI-SIL
DESCSHORT
Short Description
Safety power feed module (I/O)
DESCLONG
Long Description
Safety IO module for power refreshing of input or output current paths of following modules.
GTIN
4050118138276
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.082 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL