您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wichmann
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wichmann
IFAK080050w
Wichmann
Installation channels
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wichmann/installationskanale/abschlusskappe.prj},{NB=IFAK080050w(350)},{ARTNR=IFAK080050w},{BA=72.8},{HA=46.8},{L=30},{BI=69.6},{HI=43.6},{NQ=2945},{G=0.071},{GTIN=4251636715622},{EF008488=72.8},{EF008489=46.8},{EF006466=69.6},{EF006588=43.6},{EF005140=2945},{EF007765=90},{CHAPTER=0.000},{FIRMA=Wichmann Brandschutzsysteme GmbH & Co. KG},{DESCSHORT=Instafix® BKI Abschlusskappe 80 x 50 mm, reinweiß},{ZK=Abschlusskappe},{AW=Direkte oder abgehängte Montage des Instafix BKI Kanals an Wand und / oder Decke},{FK=I90},{VORSCHAUBILD=instafix_abschlusskappe_weiss.png},{M=feuerverzinktes Blech mit innenliegendem Dämmschichtbildner},{LODLEVEL=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Wichmann
Description
Graduation cap - Electrical installation duct
Bill of material
IFAK080050w
FIRMA
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
ARTNR
Article Number
IFAK080050w
IFAK080050w
DESCSHORT
Description short text
Instafix® BKI end cap 80 x 50 mm, pure white
Instafix® BKI end cap 80 x 50 mm, pure white
AW
Field of use
Direct or suspended mounting of the Instafix BKI duct on the wall and/or ceiling
FK
Fire resistance class
I90
LODLEVEL
LOD Level
400
200
400
200
VORSCHAUBILD
Preview picture
BA
Outer width (BA)
72.8
72.8
mm
HA
External height (HA)
46.8
46.8
mm
L
Length (L)
30
mm
BI
Width of the usable opening (internal dimension) (BI)
69.6
69.6
mm
HI
Height of the usable opening (internal dimensions) (HI)
43.6
43.6
mm
G
Weight
0.071
0.071
kg
GTIN
4251636715622
4251636715622
M
Material
Hot-dip galvanized sheet metal with internal intumescent layer
DESCLONG
Description long text
End cap for Wichmann INSTAFIX ® BKI four-sided installation duct, pure white. The Wichmann INSTAFIX ® BKI installation duct is especially suitable for installation in escape and rescue routes and is made of hot-dip galvanized sheet metal, stainless steel or optionally in various RAL tones. Thanks to the up to 95% thinner wall thickness compared to other ducts, the usable cross section is significantly increased. In this way, the Wichmann INSTAFIX ® BKI installation duct can be installed quickly and easily, even in confined spaces. The Wichmann INSTAFIX ® BKI installation duct is supplied as an industrially prefabricated, functional and ready-to-install component. The Wichmann INSTAFIX ® BKI installation duct is classified for the fire resistance classes I30 to I120 according to DIN 4102 and has a general type approval in Germany. Assembly is carried out in accordance with the enclosed assembly instructions or aBG Z-19.30-2524. System benefits: Protection of escape and rescue routes from the effects of cable fires. Active fire load encapsulation and prevention of fire spread thanks to innovative intumescent coating. Reduces consequential damage and costs of a cable fire to a minimum. Various designs are possible: 4-, 3- and 2-sided from a size of 30 x 30 mm. Effortless and quick installation thanks to the particularly slim, lightweight design and tailor-made molded parts. Easy to assemble without fasteners. Direct wall and ceiling mounting, mounting below system shelves or on support systems possible. Support distance suspended up to 2100 mm. With direct mounting distance between mounting points up to 500 mm. Custom-fit, prefabricated trunking elements are even suitable for difficult installation situations. Pre-assembled moldings available. The creation of molded parts is also possible on site. Ideal for retrofitting. Thanks to the removable cover, it can be continuously inspected. 100% assignable with cables and pipes. Possible cable load of up to 34 kg/m with a direct load on the trunking floor. Thanks to the dust-free installation, it is particularly suitable for sensitive installation scenarios such as hospitals, clean rooms or data centers.
TENDER
Tender text
End cap for Wichmann INSTAFIX ® BKI installation duct, pure white. The installation duct has been tested in accordance with DIN 4102 Part 11 and provides proof of usability for fire resistance class I 30 - I 120 through a general type approval. The installation duct can be used in places in buildings where protection of the environment (e.g. escape and rescue routes, corridors, ceiling cavities, raised floors) from the effects of a cable fire is required. The installation duct is delivered as an industrially prefabricated, functional and ready-to-install component and must be able to be inspected throughout. The installation duct is manufactured on 4 sides as standard, but it can also be manufactured on 2 or 3 sides as an option. It must also be possible to create molded parts on site. The installation duct must be dust-free, impact and impact resistant. It is made of hot-dip galvanized sheet metal as standard, but can also be made of stainless steel or in various RAL colors as an option. The wall thickness of the installation duct must be 1.6 - 3.0 mm with a surface weight of approx. 6.5 kg/m² to 10.5 kg/m². The intumescent layer must not be removable. Evidence of the durability of the building material must be provided by internal and external monitoring. Minimum thickness solid wall or partition wall ≥ 100 mm. Support distance suspended max. 2100 mm. Support distance direct mounting max. 500 mm. Design options: Duct classification I 30: width ≤ 600 mm, height ≤ 200 mm, wall structure 100 mm solid wall or partition wall, material sheet steel / stainless steel / 0.6 mm, coating at least 1.0 mm thick; Duct classification I 30: width ≤ 1000 mm, height ≤ 500 mm, wall structure 100 mm solid wall or partition wall, sheet metal material: steel / stainless steel / 1.0 mm, coating at least 2.0 mm thick; Duct classification I 60: width ≤ 450 mm, height ≤ 150 mm, wall construction 150 mm solid wall, material sheet steel / stainless steel / 0.6 mm, coating at least 1.0 mm thick; Duct classification I 60: width ≤ 500 mm, height ≤ 100 mm, wall structure 100 mm solid wall or partition wall, material sheet steel / stainless steel / 0.6 mm, coating at least 1.0 mm thick; Duct classification I 90: width ≤ 600 mm, height ≤ 80 mm, wall structure 100 mm solid wall or partition wall, material sheet steel / stainless steel / 0.6 mm, coating at least 1.0 mm thick; Duct classification I 90: width ≤ 400 mm, height ≤ 150 mm, wall structure 100 mm solid wall or partition wall, material sheet steel / stainless steel / 0.6 mm, coating at least 2.0 mm thick; Duct classification I 120: width ≤ 450 mm, height ≤ 120 mm, wall structure 150 mm solid wall, material sheet steel / stainless steel / 0.6 mm, coating at least 1.0 mm thick. Cable duct system: leading brand INSTAFIX ® BKI installation duct, item description: Instafix® BKI end cap 80 x 50 mm, pure white, item number: IFAK080050w, 4-sided design consisting of white sheet steel (alternatively another RAL color) 0.6 - 1.0 mm thick; Approval basis: Approved by DIBt Berlin under number Z-19.30-2523, installation according to aBG Z-19.30-2524. Source of supply: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel.: 02722 / 6382-0, Fax.: 02722 / 6382-299, e-mail: info@wichmann.biz, www.wichmann.biz.
ETIM8
Class ETIM-8.0
EC002659, End piece for fire-resistant duct
EF008488
Outer width
72.8
72.8
mm
EF008489
External height
46.8
46.8
mm
EF006466
Internal width
69.6
69.6
mm
EF006588
Internal height
43.6
43.6
mm
EF000010
Model
Left/right
EF007765
Fire resistance class I - installation duct
90
EF007591
Number of flammable sides
4
EF002520
Material of the insulating material
Other
EF008096
Sheathing
Steel
EF000139
Surface protection
Coated
Coated
EF000007
Colour
White - RAL 9010
White - RAL 9010
MAQA
Assembly instructions
Installation instructions Instafix BKI installation duct
TDQA
Technical data sheet
Technical data sheets Instafix BKI installation duct white
PDFINFOQA
Product overview
Product overview Instafix BKI installation channel
AUSSTQA
Tender text Word
Tender text Instafix BKI installation duct 4-sided WORD
GAEBQA
Tender text GAEB
Tender text Instafix BKI installation duct 4-sided GAEB
WEBINFOQA
Link
Link to the Instafix BKI installation channel on the Wichmann homepage
BEZAGBQA
ABG
General type approval Z-19.30-2524 Instafix BKI
ZALGQA
ABZ
General building authority approval Z-19.30-2523 Instafix BKI