??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Wichmann
Description
Acoustic box E
Bill of material
ABE110380
FIRMA
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
ARTNR
Part ID
DESCSHORT
Description short text
EINBAUORT
Mounting location
ANWENDUNGSGEB
Application areas
Soundproofing of openings in walls and ceilings
EA
Installation type
screw onto the wall/ceiling
LODLEVEL
LOD Level
SC
Sound insulation values
Tested according to DIN EN 20140-10 and DIN EN ISO 140-3. Unassigned: Dn, e, w 61 dB* RW 37 dB*. With 50% occupancy: Dn, e, w 61 dB* RW 37 dB* (* the resulting sound insulation depends on the installation conditions).
VORSCHAUBILD
Thumbnail
COVER
Steropor cover
HA
Height of the acoustic box (external dimensions) (HA)
110 mm
BA
Width of the acoustic box (external dimensions) (BA)
mm
T
Overall depth (T)
140 mm
HI
Height of the usable opening (internal dimensions) (HI)
90 mm
BI
Width of the usable opening (internal dimension) (BI)
mm
FR
Shape of the shell opening
rectangular
GTIN
SS
Sound insulation
increased noise protection tested
AUS
Deviations and special solutions
on request
M
Material
Galvanized sheet steel housing with internal foam layers
DESCLONG
Description long text
Acoustic box E "System Wichmann" ®. E = Extended = A sound-decoupled acoustic box for very good damping of airborne noise. The acoustic box E does not protect against fire events, but ensures peace and quiet thanks to its wavy waffle foam material. It is particularly suitable for soundproof walls and flying cabling. The box consists of two parts, each screwed onto one side of the wall or ceiling. Two acoustic boxes must therefore be used per penetration. The component opening itself always remains open. The frame of the box lies flat after screwing and seals with a foam rubber to the wall or ceiling. Mortaring in the box and subsequent sealing of the passage with silicone or acrylic are no longer necessary with this solution. The cover of the housing can be opened at any time with latches. In this way, cables and lines can be quickly reassigned and/or the foam layers can be removed and cut to fit the cable routes that have been laid. The sound insulation values ​​can be found in the technical data sheet. The assembly is carried out according to the enclosed assembly instructions. No processor certification is required for installation.
TENDER
Tender text
Akustikbox E „System Wichmann“ ®: Akustikbox E zur Schalldämmung von Kabeldurchführungen in Wänden und Decken. Akustikbox E bestehend aus verzinktem Stahlblechgehäuse, gefüllt mit Schallschutz-Schaumstofflagen. Es wird jeweils eine Box auf jeder Wandseite auf die Wand geschraubt. Die Kabel werden zwischen die Schaumstofflagen gelegt. Die Box wird mit Hilfe eines Spannverschlusses geschlossen. Eine zusätzliche Abdichtung mit dauerelastischem Dichtstoff entfällt. Die Akustikbox E ist jederzeit revisionierbar und kann flexibel an die Belegung angepasst werden. Die Akustikbox wird inkl. Montageanleitung und Güteschild geliefert. Geprüft nach DIN EN 20140-10 und DIN EN ISO 140-3. Die Tiefe der Box ist einheitlich 140 mm. Für den Einbau ist keine Verarbeiter-Zertifizierung notwendig. Schalldämmwerte: ohne Belegung Dn,e,w 54 Rw 30*; mit 50 % Belegung Dn,e,w 54 Rw 30* (*der resultierende Schallschutz ist abhängig von den Einbaubedingungen). Leitfabrikat Akustikbox E „System Wichmann“ ®, Artikelbeschreibung: Akustikbox Typ "E" 110x380x140mm (HxBxT) 2 Akustikboxen E pro Durchführung, Artikelnummer: ABE110380. Hersteller: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel: +49 2722 6382-0, Fax: +49 2722 6382-299, E-Mail: info@wichmann.biz, www.wichmann.biz.
ETIM8
Class ETIM-8.0
EC004508, Acoustic partitioning box for cables
EF000010
Model
Cable box
EF000051
Shape
Rectangular
EF000767
Construction type
Two-part
EF008489
External height
110 mm
EF008488
Outer width
mm
EF005457
Depth
140 mm
EF006588
Internal height
90 mm
EF006466
Internal width
mm
MAQA
Assembly instructions
Installation instructions and technical data sheet acoustic box E
GBQA
Size Chart
Size table acoustic box E
AUSSTQA
Tender text Word
Tender text acoustic box E WORD
QA
Tender text GAEB
Tender specification acoustic box E GAEB
WEBINFO
Link
Link to the acoustic box E on the Wichmann homepage