??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 13
HELP_VARIABLE
Company
Wichmann
Description
SRV sound and smoke protection attachment
Bill of material
SRV-110280
FIRMA
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
ARTNR
Part ID
DESCSHORT
Description short text
EINBAUORT
Mounting location
ANWENDUNGSGEB
Application areas
sound insulation upgrade of rectangular cable boxes
EA
Installation type
screwed to the surrounding component in combination with a rectangular cable box
LODLEVEL
LOD Level
VORSCHAUBILD
Thumbnail
COVER
Foam plugs
HA
Height of the SRV (external dimension) (HA)
123 mm
BA
Width of the SRV (external dimensions) (BA)
mm
HI
Height of the usable opening of the associated cable box (internal dimensions) (HI)
100 mm
BI
Width of the usable opening of the associated cable box (internal dimension) (BI)
mm
T
Overall depth (T)
150 mm
IHA
Height of the usable opening (internal dimension) (KHI)
70 mm
IBA
Width of the usable opening (internal dimension) (KBI)
mm
FR
Shape of the shell opening for the associated cable box
rectangular
GTIN
EB
Effective occupancy
100 %
SS
Sound insulation
increased noise protection tested
VAZI
Required distance between installations
No
GL
Total conductor cross-section
unlimited
K
Cables
all sheathed cables up to Ø 80 mm
KB
Bundle of cables
up to Ø 100 mm
LO
Conduits
up to Ø 63 mm according to DIN EN 61386
LOB
Conduit bundling
Yes
HL
Waveguides
up to 68x41 mm
KHL
Coaxial waveguide
up to Ø 60 mm
BRS
Bundle pipe systems
up to Ø 50 mm
AT
Core lines
up to Ø 24 mm
BR
Flammable pipes
on request
NR
Non-combustible pipes
on request
RI
Pipes with insulation
on request
AUS
Deviations and special solutions
on request
M
Material
Galvanized sheet steel housing with internal foam layers
DESCLONG
Description long text
Noise and smoke protection attachment for rectangular cable boxes "System Wichmann" ®. The flexible silencer for cable boxes in flight cabling. The sound and smoke protection attachment (SRV) is used if particularly high sound insulation requirements are placed on fire barriers and the barriers should also be able to be retrofitted quickly and non-destructively: Similar to the acoustic box in version E, the SRV is screwed to the wall or ceiling opening. The well-known cable box "System Wichmann" ® seals off the penetration safely in S90 quality and the SRV ensures noise protection and cold smoke protection. The lid is simply opened at the latch and the cables are placed between the foam layers. The advantage is that the corrugated surface of the foam layers in the SRV is designed in such a way that it can enclose the cables without creating lateral gussets. In this way, both cold smoke sealing and airborne sound insulation can be achieved without having to use sealants such as silicone. The SRV is therefore particularly suitable for flight cabling, e.g. in studios or laboratories, where cables are removed after use and must not stick together. The SRV has been tested for both fire protection and acoustics. The assembly is carried out according to the enclosed assembly instructions. No processor certification is required for installation.
TENDER
Tender text
Schall- und Rauchschutzvorsatz (SRV) für rechteckige Kabelabschottungen „System Wichmann“ ®. Schall- und Rauchschutzvorsatz, bestehend aus einem aufklappbaren Blechgehäuse gefüllt mit Waffelschaumstofflagen, passend zu rechteckigen Kabelboxen WD90, SoniFoam, EFD90 und W120. Der SRV wird entsprechend der Außenmaße der dazugehörigen Kabelbox gefertigt und mindestens auf einer Seite um die Box herum an die Wand geschraubt. Er verlängert die Kabelbox um 140 mm. Die durch die Kabelbox abgeschotteten Kabel werden zwischen die Waffelschaumstofflagen gelegt und von dem Schaumstoff fest umschlossen. Die Tiefe des SRV beträgt immer 150 mm. Der freie Innenraum der Kabelbox wird mit EasyFoam-Stopfen verfüllt. Die Montage erfolgt gemäß der beiliegenden Montageanleitung. Für den Einbau ist keine Verarbeiter-Zertifizierung notwendig. Schalldämmwerte: ohne Belegung Dn,e,w 59*, mit 50 % Belegung Dn,e,w 60*, mit 100 % Belegung Dn,e,w 59* (*der resultierende Schallschutz ist abhängig von den Einbaubedingungen). Folgende Anforderungen sind an den SRV zu stellen: Feuerwiderstandsklasse S90 nach DIN 4102 beim Einbau zusammen mit der Kabelbox WD90, SoniFoam oder EFD90. Feuerwiderstandsklasse S120 nach DIN 4102 beim Einbau zusammen mit der Kabelbox W120. Die einfache und absolut staubfreie Nachrüstung und Instandhaltung müssen auch ohne zulassungsgebundene Spezialbaustoffe oder spezielle Verarbeiter-Zulassungen oder Schulungen jederzeit möglich sein. Zugelassen für Kabel aller Art ohne Begrenzung des Kabeldurchmessers. Leitfabrikat Schall- und Rauchschutzvorsatz (SRV) für rechteckige Kabelabschottungen „System Wichmann“ ®, Artikelbeschreibung: Schall- und Rauchschutzvorsatz 110x280mm SRV für rechteckige Kabelboxen, Artikelnummer: SRV-110280. Hersteller: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel: +49 2722 6382-0, Fax: +49 2722 6382-299, E-Mail: info@wichmann.biz, www.wichmann.biz.
ETIM8
Class ETIM-8.0
EC002671, Accessories/spare parts for fire partitioning
EF000010
Model
Cable box
EF000215
Type of accessory
Other
MAQA
Assembly instructions
Assembly instructions and technical data sheet SRV
GBQA
Size Chart
SRV Size Chart
AUSSTQA
Tender text Word
Tender text SRV WORD
QA
Tender text GAEB
Tender text SRV GAEB
WEBINFO
Link
Link to the SRV on the Wichmann homepage