피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
품질보증 정보
카탈로그: Wilo
생성됨: 23.04.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
2220499
Wilo
Single-stage in-line pumps
Atmos GIGA-I
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wilo/40288a8a54ce361f0154de0829c75d66/8ae2819c7ff235d1017ff8d93a661bac/8ae2819c8a02282c018a02df5def1cd6.prj},{NB=Atmos GIGA-I 150/360-37/4-P6-S1 2220499(350)},{EF023103=0},{A1=22.5},{A2=22.5},{A3=0},{B1=26},{B2=26},{D1=285},{D2=285},{D21=23},{D22=23},{D41=211},{D42=211},{DM=456},{DN1=150},{DN2=150},{DO1=158},{DO2=158},{F1=3},{F2=3},{HD=618},{K1=240},{K2=240},{L1=540},{L2=400},{LE1=322},{LE2=1188},{LE3=452},{LE4=483.0},{LE5=212},{LE6=586.0},{LE7=302},{LE8=339.0},{N1=8},{N2=8},{Z1=540},{Z2=400},{DIAMD1=450.0},{H1=373.0},{X=160},{DA1=450.000},{C=284},{D3=40.0},{S1=16},{S2=25},{Y1=142},{Y2=374},{FD=212},{L5=215.0},{HB1=285.000},{HB2=309.000},{LA=16.000},{LC=16.000},{LC2=24.0},{LD1=551.000},{ELECPOSITION=3},{PRODUKTABBILDUNG=wilo32345000.png},{ARTICLE_ID=2220499},{LOD=350}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 35
HELP_VARIABLE
Company
Wilo
Description
4 Poles - S1 AGI P6
Bill of material
2220499
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
2220499
2220499
ARTICLE_NAME
Type code
Atmos GIGA-I 150/360-37/4-P6-S1
Atmos GIGA-I 150/360-37/4-P6-S1
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
350
300
200
350
300
200
DESCRIPTION_SHORT
Short text
Glanded pump in in-line design with flange connection
DESCRIPTION_LONG
Tender text
Single-stage glanded centrifugal pump with in-line design for pipe installation or installation on a base. Low-oscillation and low-noise monobloc design with lantern and rigidly connected standard flange motor. With forced-flow circulation, bidirectional bellows mechanical seal and cavitation-reducing impeller. From kW 37 with a cartridge mechanical seal in the back pull-out system for mechanical seal replacement without dismantling the motor. Flange with R 1/8 pressure measuring connections. All grey cast iron components are cataphoretic-coated. Pumps with motors ≥ 5.5 kW are equipped as standard with a PTC thermistor sensor for motor protection. The motor terminal box ≤ 7.5 kW can be made of metal or plastic. If a metal terminal box is absolutely necessary, please order the appropriate special variant. The motor terminal boxes > 7.5 kW are always made of metal. *Mechanical seal S1 recommended for water-glycol mixtures with glycol proportions up to max. 50 % by volume and a fluid temperature of -20 °C up to max. +90 °C ... +110 °C and also if there is oil in the water-glycol mixture.
EF023103
With oval counterflanges
0
A1
Angle to first bolt hole
22.5
22.5
°
A2
Angle to first bolt hole
22.5
22.5
°
A3
Angle electrical cabinet 1
0
B1
Thickness flange (incl. sealing edge)
26
26
mm
B2
Thickness flange (incl. sealing edge)
26
26
mm
D1
Outer diameter of flange
285
285
mm
D2
Outer diameter of flange
285
285
mm
D21
Diameter bolt hole
23
23
mm
D22
Diameter bolt hole
23
23
mm
D41
Diameter sealing edge
211
211
mm
D42
Diameter sealing edge
211
211
mm
DM
Diameter motor
456
456
mm
DN1
Nominal inner diameter
150
150
mm
DN2
Nominal inner diameter
150
150
mm
DO1
Outer pipe diameter connection
158
158
mm
DO2
Outer pipe diameter connection
158
158
mm
F1
Thickness sealing edge
3
mm
F2
Thickness sealing edge
3
mm
HD
Diameter pump housing
618
618
mm
K1
Pitch circle
240
240
mm
K2
Pitch circle
240
240
mm
L1
Connection length
540
540
mm
L2
Connection length
400
400
mm
LE1
Height pump housing
322
322
mm
LE2
Centre connection to end motor
1188
1188
mm
LE3
Length electrical cabinet
452
452
mm
LE4
Distance connection to beginning of motor
483.0
483.0
mm
LE5
Distance to centre connection
212
212
mm
LE6
Distance connection to electrical cabinet
586.0
586.0
mm
LE7
Length to top side electrical cabinet
302
302
mm
LE8
Width electrical cabinet
339.0
339.0
mm
N1
Number of bolt holes
8
8
N2
Number of bolt holes
8
8
Z1
Working length
540
540
mm
Z2
Working length
400
400
mm
DIAMD1
Dimensions
450.0
450.0
mm
H1
Dimensions
373.0
373.0
mm
X
Dimensions
160
160
mm
DA1
Dimensions
450.000
450.000
mm
C
Dimensions
284
284
mm
D3
Dimensions
40.0
40.0
S1
Dimensions
16
16
S2
Dimensions
25
25
mm
Y1
Dimensions
142
142
mm
Y2
Dimensions
374
374
mm
FD
Dimensions
212
212
L5
Dimensions
215.0
215.0
mm
HB1
Dimensions
285.000
285.000
mm
HB2
Dimensions
309.000
309.000
mm
LA
Dimensions
16.000
16.000
mm
LC
16.000
mm
LC2
24.0
24.0
LD1
551.000
551.000
mm