您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
4251172
Wilo
Multistage vertical in-line pumps
Helix2.0-VE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wilo/40288a8a54ce361f0154de0841f9285f/8ae2819c7d033192017d05256d500ddd/8ae2819c7d698b4a017d701b08771107.prj},{NB=Helix2.0-VE5202-2/16/V/KS/3 4251172(350)},{ARTICLE_ID=4251172},{EF014904=0},{EF014905=0},{EF000991=88.34},{EF000992=55.85},{EF020449=16.0},{EF000536=0},{EF003977=400},{EF000351=3},{EF000001=14.90},{EF012425=7.5},{EF013710=0.7},{EF001642=0},{EF007178=0},{EF007179=0},{EF016383=0},{EF016385=0},{EF016386=0},{EF016387=0},{EF016388=0},{EF016389=0},{EF016390=0},{EF003626=0},{EF007521=0},{EF003055=0},{EF003052=0},{EF007525=0},{EF016391=0},{EF016392=0},{EF016393=0},{EF016394=0},{EF016395=0},{EF016396=0},{EF016397=0},{EF023182=-15.0},{EF002386=-15.0},{EF025503=80},{EF025504=80},{EF004265=365.0},{EF023086=1185.0},{EF000167=125.0},{A=0},{A1=22.5},{A2=22.5},{B1=20},{B2=20},{BO1=0},{BO2=0},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Wilo
Description
52m³/h (nominal flow), PN16
Bill of material
4251172
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
4251172
4251172
ARTICLE_NAME
Type code
Helix2.0-VE5202-2/16/V/KS/3
Helix2.0-VE5202-2/16/V/KS/3
LOD
Level Of Detail
350
300
200
350
300
200
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Highly efficient, non-self-priming high-pressure multistage centrifugal pump in vertical design with in-line connections, equipped with electronically controlled EC motor of energy efficiency class IE5 in accordance with IEC 60034-30-2.
DESCRIPTION_LONG
Tender text
Highly efficient, non-self-priming, high-pressure multistage centrifugal pump in vertical design with in-line connection, equipped with electronically controlled EC motor with energy efficiency class IE5 according to IEC 60034-30-2. The pump and motor shafts are connected via clamp coupling. A special lantern ball bearing ensures optimum admission of axial thrusts. Special, built-in lifting eyes allow the pump to be easily installed. The pump is suitable for the water supply, water distribution and pressure boosting, for industrial circulation systems, process water, closed cooling circuits and heating applications. It can also be used in washing systems as well as for irrigation. Control modes: *Constant speed n-c: manually with the green button or using an external signal *Constant pressure p-c, constant differential pressure ∆p-c, variable pressure p-v, variable differential pressure ∆p-v: Pressure control via sensor, setpoint configuration with the green button or using the external signal *PID control: Other constant control variables (temperature, volume flow, pressure etc.) with sensor, setpoint configuration with the green button or using the external signal The electronic module offers various functions: *Maximum pressure for limit detection *Minimum pressure for limit detection *Low-water detection through suction sensor *Zero-flow test (open circuit) *No-Flow Stop (closed circuit) *Dry-running detection *Calculation of the volume flow with the help of a differential pressure sensor *Pump kick *Error and warning codes *Overload protection *Slot for Wilo CIF module PLR, LON, BACnet MS/TP, Modbus RTU, CANopen, Ethernet Multi-protocol (Modbus TCP, BACnet/IP) for connection to the building automation *A green LED indicates pump status *A blue LED indicates that the pump is controlled externally via an interface *Access barrier Analogue input: *IN (AI 1): Input, sensor signal 4–20 mA, 0–10 V, 0–20 mA or 2–10 V *IN (AI 2): Input, setpoint 0–20 mA, 0–10 V, 4–20 mA or 2–10 V Digital input IN (DI 1): *External OFF *Low-water detection due to binary input Dual pump management (two single pumps) *Main/standby operation *Pump replacement in main/standby operation after 24 hours or automatic fault-actuated switchover *Wired connection via Wilo Net Special features/Product advantages *IE5 EC motor and integrated frequency converter combined with highly efficient Helix hydraulics *2" LCD colour display, Wilo Green Button Technology and soft button with back function. The well-arranged pump menu allows the pumps to be conveniently set up. *Analogue and digital interface and CIF module *Intelligent control with different control modes including integrated dual pump management *Efficiency-optimised, laser-welded and highly efficient 2D/3D hydraulics (with volume flow and degassing optimisation) *Corrosion-resistant impeller, guide vane and stage housing *Hydraulics with volume flow and degassing optimisation *Pump housing optimised for volume flow and NPSH *Easy maintenance design *Drinking water approval for pumps with parts made of stainless steel that come into contact with the fluid (EPDM version) Scope of delivery *Helix2.0-VE high-pressure multistage centrifugal pump *Installation and operating instructions *Helix2.0-VE 2 – 16 (PN 16 version with oval flange): Stainless steel counter flanges with the corresponding screws, nuts and gaskets Notes on the design *Depending on the version, the Helix2.0-VE series is equipped with a user-friendly mechanical gasket (X-Seal) in cartridge design as well as a standard gasket for easy maintenance or a standard mechanical seal. *For PN 16 and PN 25 version pumps, round counter flanges made of grey cast iron or stainless steel, screws, nuts and gaskets are available as accessories. *The spacer coupling enables the mechanical seal to be replaced quickly and easily without removing the motors (from 5.5 kW and higher). *Optional plug-in Wilo CIF modules PLR, LON, BACnet MS/TP, Modbus RTU, CANopen, Ethernet Multi-protocol (Modbus TCP, BACnet/IP) for connection to the building automation *Optional connection for M12 RJ45 CIF Ethernet *Sensors are available as accessories: Differential pressure set 4–20 mA and relative pressure set 4–20 mA *Bypass kits are available as accessories
PRODUCT_DESCRIPTION
Product description
Helix2.0-VE5202-2/16/V/KS/3
Helix2.0-VE5202-2/16/V/KS/3
ETIM_CLASS__EC_
ETIM Class (EC)
EC011334
EF000010
Model
0
EF023038
Pump casing material
Stainless steel
EF023143
Quality class of pump casing
X2CrNiMo17-12-2
X2CrNiMo17-12-2
EF011652
Material pump wheel
Stainless steel
EF024149
Material pump wheel
X2CrNiMo17-12-2
X2CrNiMo17-12-2
EF004250
Material of connection
Stainless steel
EF025877
Material quality connection
X2CrNiMo17-12-2
X2CrNiMo17-12-2
EF014904
Volume flow rate (BEP)
0
m³/h
EF014905
Head at flow rate (BEP)
0
kPa
EF000991
Max. discharge flow
88.34
88.34
m³/h
EF000992
Max. static height
55.85
55.85
m
EF020449
Max. operating pressure
16.0
bar
EF003701
Electrical connection
Terminals
EF000536
Cable length
0
mm
EF003977
Rated voltage
400
V
EF000351
Number of phases
3
EF005455
Frequency
50. 60
Hz
EF000001
Nominal current
14.90
14.90
A
EF012425
Motor power output (P2) per motor
7.5
7.5
kW
EF013710
Minimum Efficiency Index (MEI)
0.7
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
0
1/min
EF020121
Motor speed control
Built-in
EF020120
Type of speed control
0
EF023093
Motor with extended shaft
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-15.0
-15.0
°C
EF002386
Ambient temperature
-15.0
°C
EF025116
Connection on supply side
Flange
EF025117
Diameter of connection on supply side
DN 80
EF025503
Outer pipe diameter connection inlet side
80
mm
EF026143
Flange compression stage connection inlet
PN 16
bar
EF014906
Connection standard inlet side
EN 1092-1
EF025977
Connection outlet side
Flange;DN80-PN16-EN1092-1
EF025118
Diameter of connection on delivery side
DN 80
EF025504
Outer pipe diameter connection outlet side
80
mm
EF026233
Flange compression stage connection outlet
PN 16
bar
EF014907
Connection standard outlet side
EN 1092-1
EF001339
Flange shape
Flange
EF020038
Self-priming
no
EF005474
Degree of protection (IP rating)
IP55
EF004265
Recess length
365.0
mm
EF023086
Pump height
1185.0
1185.0
mm
EF000167
Weight
125.0
125.0
kg
EF004663
Explosion-proof
0
EF014908
Standard motor
EC motor
EF014979
Motor efficiency class
IE5
EF016015
With protection against dry running
0
EF008837
Approval
no
no
MECHANICAL_SEAL
Mechanical seal
BQ1VGG
BQ1VGG
EF023103
With oval counterflanges
no
A
Angle electrical cabinet
0
°
A1
Angle to first bolt hole
22.5
°
A2
Angle to first bolt hole
22.5
°
B1
Thickness flange (incl. sealing edge)
20
mm
B2
Thickness flange (incl. sealing edge)
20
mm
BO1
Width oval flange
0
mm
BO2
Width oval flange
0
mm
D1
Outer diameter of flange
200
mm
D2
Outer diameter of flange
200
mm
DO1
Outer pipe diameter connection
86
mm
DO2
Outer pipe diameter connection
86
mm
D21
Diameter bolt hole
18
mm
D22
Diameter bolt hole
18
mm
D41
Diameter sealing edge
118
mm
D42
Diameter sealing edge
118
mm
DN1
Nominal inner diameter
80
mm
DN2
Nominal inner diameter
80
mm
F1
Thickness sealing edge
3.0
mm
F2
Thickness sealing edge
3.0
mm
H1
Pump height
1185
1185
mm
DM
Diameter motor
170.6
mm
H2
Height to bottom side electrical cabinet
783
783
mm
H3
Distance to centre connection
0
mm
H4
Distance to bottom side motor
783
783
mm
H5
Thickness foot
0
mm
H6
Distance to fastening
0.0
mm
K1
Pitch circle
160
mm
K2
Pitch circle
160
mm
L1
Connection length
182.5
mm
L2
Connection length
182.5
mm
LE4
Width electrical cabinet
267.4
mm
LE5
Length electrical cabinet
340.4
mm
LE7
Centre pump to top side electrical cabinet
260.2
mm
LH1
Centre-to-centre holes
160
mm
LH2
Centre-to-centre holes
160
mm
LO1
Length oval flange
0
mm
LO2
Length oval flange
0
mm
N1
Number of bolt holes
8
N2
Number of bolt holes
8
Z1
Working length
0
mm
Z2
Working length
0
mm
BF3
Dimensions
0.00
mm
BF4
Dimensions
0
mm
BF5
Dimensions
0.00
mm
BF6
Dimensions
0
mm
B4
Dimensions
0
mm
B5
Dimensions
0
mm
B7
Dimensions
0
mm
B8
Dimensions
0
mm
B9
Dimensions
0
mm
B10
Dimensions
0
mm
B11
Dimensions
0
mm
CF1
Dimensions
0
CF2
Dimensions
0
DIAMD1
Dimensions
0
mm
DIAMD2
Dimensions
0.0
mm
D3
Dimensions
0
mm
D4
Dimensions
0
mm
DL1
Dimensions
0
mm
DL2
Dimensions
0
mm
H0
Dimensions
0
mm
H7
Dimensions
0
mm
H8
Dimensions
0.0
mm
H9
Dimensions
0.0
mm
H10
Dimensions
0
H11
Dimensions
0.0
mm
H12
Dimensions
0
mm
L4
Dimensions
0
mm
L5
Dimensions
0
mm
L7
Dimensions
0
mm
L8
Dimensions
0
mm
L9
Dimensions
0
mm
L12
Dimensions
0
mm
R1
Dimensions
0
mm
B
Angle bracket
0
°