您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
QA認證資訊
目錄: Wilo
Created: 23.04.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
4241416
Wilo
Pressure-boosting systems
SiFire EN
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wilo/40288a8a54ce361f0154de0868d9789c/40288a8a54ce361f0154de08772b7ab3/8ae281d773d624bd0173da1451aa145f.prj},{NB=SiFire-EN-65/200-214-30E 4241416(350)},{ARTICLE_ID=4241416},{A1=22.5},{A2=22.5},{A3=22.5},{A7=0},{B1=20},{B2=22},{B3=22},{B7=0},{D1=200},{D2=220},{D3=220},{D7=0},{D21=18},{D22=18},{D23=18},{D27=0},{D41=118.0},{D42=156.000},{D43=156},{D47=0},{DF=212},{DO1=80},{DO2=100},{DO3=100},{DO4=25},{DO5=13},{DO6=51},{DO7=102},{F1=3},{F2=3},{F3=3},{F7=0},{H=1471},{H1=452},{H2=1643},{H6=600},{H7=1209},{H13=1300},{K1=160},{K2=180},{K3=180},{K7=0},{L=2096},{L1=121},{L2=121},{L3=121},{L4=121},{L5=572},{L6=121},{L7=121},{LE1=1476.8},{LE2=121.0},{LE5=1846},{LE6=250},{N1=8},{N2=8},{N3=8},{N7=0},{P5=12},{Q4=15},{Q6=22},{Q7=35},{S4=5},{S5=5},{S6=4},{S7=5},{W=744},{W1=374},{W4=529},{W5=103},{W13=0},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 73
HELP_VARIABLE
Company
Wilo
Description
E NLFn
Bill of material
4241416
ARTICLE_ID
Article number
4241416
4241416
ARTICLE_NAME
Type code
SiFire-EN-65/200-214-30E
SiFire-EN-65/200-214-30E
LOD
Level Of Detail
350
300
200
350
300
200
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Pressure-boosting systems for firefighting according to EN 12845. Consists of 1 or 2 pumps, depending on the module, with horizontal baseplate - EN 733 - with spacer coupling, electric or diesel motor and a multistage, vertical electric jockey pump.
DESCRIPTION_LONG
Tender text
Pressure boosting system as a fully automatic compact unit for fire fighting purposes in accordance with EN 12845. Consisting of a pump with horizontal base frame - EN 733 - with spacer coupling, electric motor and diaphragm pressure vessel (capacity: 20 l) and one switch cabinet, fixed to a robust support structure. Model SC-Fire E for the electric motor, equipped with Smart Controller, solid construction made of special profiled parts with cut-outs for forklift trucks and hooks to ensure trouble-free, safe transportation. Height-adjustable bracket for the outlet manifold and special base frame which reduces the transfer of vibrations considerably and increases the reliability and service life. A circuit with dual pressure switch, pressure gauge, non-return valve, valve (secured from use by unauthorised personnel) for the main pump for automatic start. The cables are concealed in the construction and protected against bumps and cuts. Equipped with a diaphragm installed directly on the main pump housing as standard, to prevent overheating in the event of zero flow. SC-Fire E switchgear for fire extinguishing systems according to EN 12845. Switchgear integrated in a sheet metal enclosure in accordance with protection class IP54. Very high quality control system and particularly easy operation thanks to SC Fire control, with symbol-based LC display, simple user interface with clear menu layout, pressure and rotary switches for quick adjustment of parameters. Communicative control unit for monitoring system operation. The system has been mounted on the base frame with wires and pipes are ready for connection. Intake pressure: The maximum intake pressure must be taken into account when designing the system configuration (see Technical data). The maximum permissible intake pressure is calculated from the maximum operating pressure of the system minus the maximum delivery head of the pump at Q = 0. For sprinkler systems in accordance with EN 12845, the water pressure should not exceed 12 bar. In sprinkler systems with a pronounced slope, in which the difference in height between the highest and lowest sprinkler is more than 45 m, the water pressure can be higher than 12 bar at the pump outlet or in the piping, provided that all of the system components are designed for this pressure level. Installation of the pressure boosting pump under suction conditions. For the main pump, it is necessary to install a supply tank with connection to the discharge pipe above the pump. Volume flow Up to 750 m³/h (208 l/s) system configuration for the main pump. Switchgear/control device for fire water supply systems Wilo-Control SC-Fire E (main pump with electric motor) Hardware: Fully electronic central control unit, installed in a painted steel enclosure, protection class IP54, control and display devices on the front door Features and functions: The design of the control device depends on the power of the connected pump (start via DOL or star-delta connection). The device comprises the following components: *Main switch: For switching the switchgear on and off. (For unauthorised use in the event of a fire) *Display: Display built into the door of the switch cabinet for operation and display purposes. Shows the operating data and the operating status of the pump and control unit through a combination of symbols and numerical codes. Menu selection and parameter input is effected via the red button *Microprocessor with Soft PLC: Microprocessor PLC (Soft PLC), realised through programming, the power supply unit and the I/O wiring. The programming configuration depends on the system and the sprinkler system *Indicators: Longlife signal lamps indicate the operational readiness and operation of the pump, the activation of the pressure switch and the float switch, a false start, a collective error, manual start and manual stop *Buttons: Push buttons for manual start and manual stop, the lamp test and acknowledgement of alarms and warning messages *Fuse protection: Fuses which tolerate the starting current for at least 20 s *Motor startup: Contactor for direct-on-line starting, up to 22 kW, for higher power levels start via star-delta connection *Motor protection: Only for signalling *Monitoring of the water supply: By means of a float switch to ensure a minimum water level of 2/3 of the supply tank is always maintained *Performance monitoring: Power supply and performance of the pump *Combined signal report: All types of error are displayed via a common error indicator *Individual signal report: The important false start error message is displayed via an individual error indicator *Error message and acknowledgement: All error messages are displayed via LEDs, shown in the display as an error code and must be acknowledged Software: *Factory-programmed for fully automatic operation *Information regarding voltage, electric current and power of the pump *Menu navigation with symbol representation Conforms to the following standards: *Fixed firefighting systems - Automatic sprinkler systems (EN 12845), part for pumps with electric motor *Electrical equipment of machines (EN 60204-1) *Low-voltage switchgear and controlgear assemblies (EN 61439-1 and EN 61439-2) *Electromagnetic compatibility (EMC) — Immunity for industrial environments (EN 61000-6-2) *Electromagnetic compatibility (EMC) — Emission standard for residential, commercial and light-industrial environments (EN 61000-6-3) Function description: Wilo SC-Fire E control devices can be used to control pumps with an electric motor, sensors for pump management and the level of information. The SC-unit is controlled via a microprocessor with Soft PLC. It is used to control and regulate the necessary functions of pressure boosting systems for fire fighting in accordance with EN 12845 for test purposes and operation of the sprinkler system. The operating logic for the fire extinguishing system is based on the cascade calibration of the pressure switches for starting the pump. If a large amount of water is requested due to the opening of one or more circuits or due to a defective sprinkler, the pressure in the system decreases. The SC-Fire controller then initiates a startup of the main pump. As soon as the sprinkler circuit or gate valve via which the sprinkler heads are supplied is closed, holding pressure (static pressure) is built up in the system. The stop buttons on the SC-Fire must then be actuated to stop the main pump. Additional information: A significant advantage offered by the Smart Controller SC-Fire is the user friendliness of the tried and tested Wilo red-button technology. At the heart of the SC is the Soft PLC programmable logic controller, which is based exclusively on Wilo's wealth of experience. All programming is implemented internally. These next generation control devices can therefore be used flexibly and fulfil customer-specific requirements in all markets.
EF025977
Connection outlet side
Flange;DN65-PN16-EN1092-2
A1
Angle to first bolt hole
22.5
22.5
°
A2
Angle to first bolt hole
22.5
22.5
°
A3
Angle to first bolt hole
22.5
22.5
°
A7
0
mm
B1
Thickness flange (incl. sealing edge)
20
20
mm
B2
Thickness flange (incl. sealing edge)
22
22
mm
B3
Thickness flange (incl. sealing edge)
22
22
mm
B7
Thickness flange (incl. sealing edge)
0
mm
D1
Outer diameter of flange
200
200
mm
D2
Outer diameter of flange
220
220
mm
D3
Outer diameter of flange
220
220
mm
D7
Outer diameter of flange
0
mm
D21
Diameter bolt hole
18
18
mm
D22
Diameter bolt hole
18
18
mm
D23
Diameter bolt hole
18
18
mm
D27
Diameter bolt hole
0
mm
D41
Diameter sealing edge
118.0
118.0
mm
D42
Diameter sealing edge
156.000
156.000
mm
D43
Diameter sealing edge
156
156
mm
D47
Diameter sealing edge
0
mm
DF
212
mm
DN1
Diameter of connection on supply side
DN 80
DN 80
DN2
Diameter of connection on delivery side
DN 100
DN 100
DN3
Diameter of connection on delivery side
DN 100
DN 100
DN4
R 1
DN5
R ½
DN6
R 2
DN7
R 4
R 4
DO1
Outer pipe diameter connection inlet side
80
80
mm
DO2
Outer pipe diameter connection outlet side
100
100
mm
DO3
Outer pipe diameter connection outlet side
100
100
mm
DO4
Outer pipe diameter connection
25
mm
DO5
Outer pipe diameter connection
13
mm
DO6
Outer pipe diameter connection
51
mm
DO7
Outer pipe diameter connection
102
102
mm
F1
Thickness sealing edge
3
mm
F2
Thickness sealing edge
3
mm
F3
Thickness sealing edge
3
mm
F7
Thickness sealing edge
0
mm
H
1471
mm
H1
Height to centre connection
452
452
mm
H2
1643
1643
mm
H6
600
600
mm
H7
1209
1209
mm
H13
1300
mm
K1
Pitch circle
160
160
mm
K2
Pitch circle
180
180
mm
K3
Pitch circle
180
180
mm
K7
Pitch circle
0
mm
L
Length of foundation plate
2096
2096
mm
L1
Connection length
121
mm
L2
Connection length
121
mm
L3
Connection length
121
mm
L4
Connection length
121
mm
L5
Connection length
572
572
mm
L6
Connection length
121
mm
L7
Connection length
121
mm
LE1
1476.8
1476.8
mm
LE2
121.0
mm
LE5
1846
1846
mm
LE6
250
mm
N1
Number of bolt holes
8
8
N2
Number of bolt holes
8
8
N3
Number of bolt holes
8
8
N7
Number of bolt holes
0
mm
P5
Sleeve length
12
mm
Q4
Length gusset/thread
15
mm
Q6
Length gusset/thread
22
mm
Q7
Length gusset/thread
35
35
mm
S4
Wall thickness connection
5
mm
S5
Wall thickness connection
5
mm
S6
Wall thickness connection
4
mm
S7
Wall thickness connection
5
5
mm
W
744
744
mm
W1
374
374
mm
W4
529
529
mm
W5
103
103
mm
W13
0
mm
W14
683
683
mm
Z5
Working length
560
560