피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
čeština
dansk
Deutsch
English
español
suomi
français
italiano
Nederlands
polski
português
русский
slovenščina
svenska
English
품질보증 정보
카탈로그: Wilo
생성됨: 23.04.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wilo
0006065961/02032
Wilo
Submersible & vertical mixers
EMU TR 216… – TR(E) 326…
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{wilo/8ae2819c6da42ad2016da5323f055713/8ae2819c705827ca01705869d90f1186/8ae2819c705827ca0170586ee4ee677c.prj},{NB=EMU TR 326-3.31-6/8REx 0006065961/02032(350)},{ARTICLE_ID=0006065961/02032},{EF012424=2.5},{EF012425=1.75},{EF004127=380},{EF000351=3},{EF005455=50},{EF000001=4.65},{EF003636=10.0},{EF000526=20.0},{EF025502=3},{EF025855=2600},{EF026155=2420.0},{EF001642=31.0},{THRUST_TO_POWER_RATIO=1.100},{EF003271=30.380},{EF020077=3.0},{EF020023=40.0},{EF000167=215.0},{EF003433__CABLE_4_=0},{EF000081__CABLE_4_=0},{A=45},{DNOM=2600},{DMIN=2080},{N=3},{P1=325},{P2=325},{B1=92.0},{B2=110},{B3=80},{DIAMD2=186},{DIAMD3=248},{DIAMD4=250},{DIAMD5=340},{DIAMD6=250},{H7=126},{H8=150},{H9=135},{L1=932},{L2=251},{L3=81},{L4=216.0},{L5=28.0},{L6=156},{L7=242},{L8=50},{L9=0},{L10=30},{L11=160},{L12=120},{LOD=350}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 544
HELP_VARIABLE
Company
Wilo
Description
TR 326-3
Bill of material
0006065961/02032
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
0006065961/02032
0006065961/02032
ARTICLE_NAME
Type code
EMU TR 326-3.31-6/8REx
EMU TR 326-3.31-6/8REx
LOD
350
300
200
350
300
200
MANUFACTURER_NAME
Manufacturer
WILO SE
DESCRIPTION_SHORT
Short text
Slow-running submersible mixer with two-stage planetary gear reduction
DESCRIPTION_LONG
Tender text
Propeller 2- or 3-bladed propeller in sandwich-style construction with a nominal propeller diameter of 1200 mm to 2600 mm. All propellers have an clogging-free design made possibly by backward-curved flow edge. Submersible mixer TRE 312: 3-blade, solid-material propeller with a nominal propeller diameter of 1200 mm. Motor Submersible motor of the T-series (surface-cooled motor) with standard connection for an easy and efficient adaptation of the motor power. The motor heat is given off directly to the fluid via the housing. The winding is equipped with a temperature monitor. Large-sized inclined and grooved ball bearings ensure long service life of the motor bearings. TRE units are equipped with high-efficiency TE motors (surface-cooled high efficiency motor), which meet the IE3/IE4 classification (derived from IEC 60034‑30). Seal Sealing is achieved through the use of a 3-chamber system (pre-chamber, gear chamber and sealing chamber). The large-volume pre- and sealing chambers collect leakage from the two mechanical seals. The pre-chamber can be equipped with an external pencil electrode on request. The sealing between the fluid and the pre-chamber, as well as between the gear and sealing chamber are realized by a corrosion-resistant and wear-proof mechanical seal made of solid silicon carbide material. The sealing between the pre-chamber and gear chamber as well as between the sealing chamber and motor are realised by radial sealing rings. A seal bushing ensures long-term corrosion-protected fit of the mechanical seal. Gear 2-stage planetary gear with exchangeable transmissions. The gear bearings are dimensioned so that the resulting mixing forces are absorbed and are not transferred to the motor bearings. Cable Longitudinally watertight connection cable type NSSHÖU for strong mechanical loads. The connection cable enters the motor housing through a water pressure-tight cable inlet with strain relief and bend protection.
PRODUCT_DESCRIPTION
Product description
EMU TR 326-3.31-6/8REx
EMU TR 326-3.31-6/8REx
ETIM_CLASS__EC_
ETIM Class (EC)
EC003865
EF000010
Model
Mixer
EF023171
Drive
Gear-driven
EF012424
Motor power input (P1) per motor
2.5
2.5
kW
EF012425
Motor power output (P2) per motor
1.75
1.75
kW
EF004127
Supply voltage
380
380
V
EF000351
Number of phases
3
EF005455
Frequency
50
50
Hz
EF000001
Nominal current
4.65
4.65
A
EF005036
With connection cable
yes
EF003636
Connection cable length
10.0
m
EF004123
With thermal motor protection
yes
EF005474
Degree of protection (IP rating)
IP68
EF004663
Explosion-proof
0
EF000526
Max. immersion depth
20.0
m
EF025502
Number of blades
3
EF025855
Outer diameter propeller
2600
cm
EF011314
Blade material
VE-GFRP
EF026155
Thrust
2420.0
2420.0
N
EF001642
Rotational speed
31.0
31.0
1/min
EF011795
Material motor housing
5.1301. EN-GJL-250
EF007959
With mounting bracket
yes
THRUST_TO_POWER_RATIO
Thrust to power ratio
1.100
1.100
N/kW
EF023092
Insulation class acc. to IEC
H
EF003271
Transmission rate
30.380
30.380
EF020077
Minimum medium temperature (continuous)
3.0
°C
EF020023
Maximum medium temperature (continuous)
40.0
°C
EF008234
Type of motor protection
3 PTC-130°+3 PTC 140°
3 PTC-130°+3 PTC 140°
EF025859
Direction of rotation
In anticlockwise rotation
EF000167
Weight
215.0
215.0
kg
EF003701
Electrical connection
Non-detachable
EF003433__CABLE_1_
Cable construction
7G1.5
7G1.5
mm²
EF003433__CABLE_4_
Cable construction
0
EF000081__CABLE_1_
Cable type
H07RN-F
H07RN-F
EF000081__CABLE_4_
Cable type
0
A
Angle to first bolt hole
45
°
DNOM
Nominal propeller diameter
2600
mm
DMIN
Minimum propeller diameter
2080
mm
N
Number of wings
3
P1
Diameter propeller hub
325
mm
P2
Diameter propeller hub
325
mm
B1
Dimensions
92.0
mm
B2
Dimensions
110
mm
B3
Dimensions
80
mm
DIAMD2
Dimensions
186
mm
DIAMD3
Dimensions
248
mm
DIAMD4
Dimensions
250
mm
DIAMD5
Dimensions
340
mm
DIAMD6
Dimensions
250
mm
H7
Dimensions
126
mm
H8
Dimensions
150
mm
H9
Dimensions
135
mm
L1
Dimensions
932
932
mm
L2
Dimensions
251
251
mm
L3
Dimensions
81
mm
L4
Dimensions
216.0
mm
L5
Dimensions
28.0
mm
L6
Dimensions
156
156
mm
L7
Dimensions
242
242
mm
L8
Dimensions
50
mm
L9
Dimensions
0
mm
L10
Dimensions
30
mm
L11
Dimensions
160
mm
L12
Dimensions
120
mm
L13
Dimensions
35
mm
MCA
Dimensions
350
mm
MCB
Dimensions
4000
mm
MCC
Dimensions
800
mm
MCD
Dimensions
6000
mm
MCE
Dimensions
2100
mm