您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
Tri-ball handle GN 10-101-B8-F
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Cranked handles
GN 10
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{winco/1_0_operating_parts/1_3/cranked_handles/gn10/gn10.prj},{NB=Kugelkurbel GN 10-101-B8-F},{PARTNUMBER=GN 10-101-B8-F},{ITEMID=8MF29/B},{NR=101},{D1=B8},{D1X=8.000},{D2=15},{D3=19},{D4=20},{D5=13},{H1=17.0},{H2=40},{L=28},{ABS11=9.0},{ABS2=10.0},{ABS3=11.0},{ABS4=12.0},{ABS5=16.0},{Y=40.0},{Z=5.0},{R1=13.0},{R2=24.0},{R3=2.5},{ABS=0.000},{ABS1=0.000},{D11=6.500},{D12=2.500},{D14=4.000},{L11=49.000},{L12=9.000},{L13=14.000},{R12=12.500},{R13=24.000},{R14=2.500},{ABSR12=18.560},{ABSR13=34.010},{SCHNITTR12R13=24.397},{SCHNITTR13R14=47.952},{ABSR12X=3.264},{SCHNITTR12R13X=4.483},{SCHNITTR13R14X=2.035},{WEIGHT=0.1020},{CTN=84879059},{ROHS=YES},{X=1.890},{INFOWINCO=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
JW Winco
Description
GN 10 - Tri-ball handles
Bill of material
Tri-ball handle GN 10-101-B8-F
PARTNUMBER
WINCO PARTNUMBER
GN 10-101-B8-F
GN 10-101-B8-F
NR
No.
101
101
D1
Bore H7
B8
B8
D2
15
15
mm
D3
19
19
mm
D4
20
20
mm
D5
13
13
mm
H1
17.0
17.0
mm
H2
~
40
40
mm
L
Length
28
28
mm
WEIGHT
Weight
0.1020
0.1020
kg
CTN
US-Customs Tariff Number
84879059
ROHS
YES
INFOWINCO
Produktdetails
Produktdetails