您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
2601 0722 0001
Wippermann
Roller chain with waisted plates
Double pitch roller chains according to ISO 1275
Chains
All variants
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wippermann/rollenketten_tailliert/langgliedrige_rollenketten_iso_1275/ketten/alle_varianten/langgliedrige_rollenketten_iso_1275_asmtab.prj},{NB=2601 0722 0001},{CNSORDERNO=2601 0722 0001},{INFO=PDF Katalog},{AUS=Standardkette RF},{WIP=722 RF},{ISO=212 B},{AUSX=SR},{P=38.100},{B1=11.68},{B2=15.62},{B3=15.75},{D1=12.07},{D2=5.72},{G=16.1},{L1=22.7},{K=4.6},{F=0.89},{FBISO=-},{FBWIPP=18.5},{CNSMASSEXACT=0.80},{VG=11,12,111},{ECLASS=23-17-04-05},{ZTNR=73151190},{SA=1.8},{SI=1.9},{PPATH=../assemblies/langgliedrige_rollenketten_iso_1275_asmtpl.prj},{AUSVIS=Standardkette RF}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Wippermann
Description
Double pitch roller chains - Double pitch roller chains according to ISO 1275
Bill of material
2601 0722 0001
CNSORDERNO
Article number
2601 0722 0001
2601 0722 0001
INFO
PDF Catalog
PDF Catalog
AUS
Version
Standard chain stainless steel
Standard chain stainless steel
WIP
Wip
722 RF
722 RF
ISO
212 B
212 B
P
Pitch
38.100
38.100
mm
B1
Inner width min.
11.68
11.68
mm
B2
Inner link width max.
15.62
15.62
mm
B3
Outer plate width min.
15.75
15.75
mm
D1
Roller Ø max.
12.07
12.07
mm
D2
Pin Ø max.
5.72
5.72
mm
G
Plate height max.
16.1
16.1
mm
L1
Width over pin max.
22.7
22.7
mm
K
Projection over connecting link max.
4.6
4.6
mm
F
Bearing area
0.89
0.89
cm2
FBISO
Breaking load ISO min.
-
kN
FBWIPP
Breaking load Wip min.
18.5
18.5
kN
CNSMASSEXACT
Weight
0.80
0.80
kg/m
VG
Connecting links
11,12,111
11,12,111
ECLASS
eClass No.
23-17-04-05
23-17-04-05
ZTNR
Customs Tariff No.
73151190