??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WISKA
Description
COMBI 304 LED - COMBI 304 LED-Light
Bill of material
10112593
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL Colour
CD
Cable diameter
3.0 - 12.0 mm
LBH
LxBxH
Ø 85.0 x 67.0 mm
CNSMAT
material
Housing: PP / sealing gasket: TPE
SGE
Protection class to EN60529
IP66
AS
Equipment
4 integrated M20 thread for mounting without lock nut, 4 captive cover screws
NOTE1
Remarks 1
Lumen 250lm, Lifetime 30.000h, incl. 1 x ESVG 20
ETEMP
Temperature range
-20°C to 45°C °C
GDP
Glow wire test
750°C
SP
Voltage
230 V
P
Power
2.5 W
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML