??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
WISKA
Description
EMBMFS-C - BraceFITTING, brass, EMBMFS-C, for corrugated conduits
Bill of material
WISKAEMBMFS-C-21-2510109104
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
mm
NW
Nominal width
mm
VD
Closure diameter
mm
DI
Inside diameter
mm
TL
Total length
mm
L
Screw-in thread length
mm
SW1
Key width 1
mm
SW2
Key width 2
mm
CNSMAT
material
Conduit fitting: brass nickel-plated / sealing gasket: PA
SGE
Protection class to EN 60 529
IP67
NOTE1
Remarks 1
Using for conduit: corrugated
ETEMP
Temperature range
-15°C to 70°C
CNSQUANTITY
Packing unit
VPE
INFO
Website
HTML