??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WITTE
Description
. - Double V piece 90°, V wide
Bill of material
82231
IDNR
Identnr
82231
ARTICLE
designation
WITTE-DOUBLE_V_PIECE_90_W
AF
system
25.000 mm
M
thread
6.000 mm
H
height for pick up
34.000 mm
D
diameter for pick up
18.000 mm
WEIGHT
weight
0.038 kg
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog