??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
WITTE
Description
AFDFUA - AF SEA FIVE UNIQUE ADAPTER with nurbs coonection
Bill of material
97439
IDNR
Identnr
97439 mm
ARTICLE
designation
WITTE-AF25 SEA FIVE UNIQUE ADAPTER
A
System
AF25
B
87.500 mm
C
25.000 mm
D
25.000 mm
WEIGHT
weight
210.000 g
SURFACE
C-0 natur eloxiert
MATERIAL
EN AW 7075
CHEMSYMBOLS
AlZnMgu1,5
INFO
Witte Katalog