??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 66
HELP_VARIABLE
Company
WMBerg
Description
F72A3, F72S3, F80A3 & F80S3 - Precision Spur Gears - 72 & 80 Pitch - 3/8" Bore - 1/8" Face - AGMA Quality 10 - Flat Hubless Style - 20° Pressure Angle
Bill of material
F72S3-144_(1)
PN
Product No.
LOD
Level of Details
DES
Description
HUBLESS SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametrical Pitch
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore
0.3748 Inch
FW
Face Width
1/8 Inch