??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 13
HELP_VARIABLE
Company
WMBerg
Description
P20S28 - Precision Spur Gears - 20 Pitch - 1/4" Bore - 3/16" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P20S28-24
PN
Product No.
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
303 Stainless Steel
DP
Diametrical Pitch
20
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
palec
OD
Outside Diameter
palec
B
Bore
0.2498 palec
FW
Face Width
3/16 palec