??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 14
HELP_VARIABLE
Company
WMBerg
Description
P31A28 & P31S28 - Precision Spur Gears - 1/10 Pitch - 1/4" Bore - 3/16" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P31A28-50
PN
Product No.
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametrical Pitch
1/10
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
英寸
OD
Outside Diameter
英寸
B
Bore
0.2498 英寸
FW
Face Width
3/16 英寸