??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 78
HELP_VARIABLE
Company
WMBerg
Description
P120A7 & P120S7 - Precision Spur Gears - 1/20 Pitch - 1/8" Bore - 3/32" Face - AGMA Quality 10 - Pin Style Hub - 20° Pressure Angle
Bill of material
P120A7-185_(1)
PN
Product No.
LOD
Level of Details
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
DP
Diametrical Pitch
1/20
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
INCH
OD
Outside Diameter
INCH
B
Bore
0.1248 INCH
FW
Face Width
3/32 INCH