??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
WMBerg
Description
P32D4M - Spur Gears - 32 Pitch - 1/4" Bore - AGMA Quality 4 - Molded Acetal - 20° Pressure Angle
Bill of material
P32D4M-50
PN
Product No.
DES
Description
PIN HUB SPUR GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
delrin
DP
Diametrical Pitch
32
PA
Pressure Angle
20 °
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
FW
Face Width
3/16 Inch
B
Bore
0.250 Inch