??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
WMBerg
Description
LMD - Linear Ball Bearings - 1/2" to 2" Shaft Size - Chrome Steel - Open Series
Bill of material
LMD-5
PN
Product No.
DES
Description
Linear Ball Bearing
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Chrome Steel
B
Bore (Before Adjustment)
英寸
D
Housing Bore (Before Adjustment)
英寸
L
Overall Length
英寸
R
Width R (±0.015)
英寸
W
Width W (+0.005/-0.000)
英寸
G
Diameter G (+0.005/-0.000)
英寸
SD
Max. Shaft Diameter
英寸
USS
Use Shaft Series
E
Minimum Slot Width
英寸
F
Minimum Slot Angle
deg
RL
Maximum Rolling Load
lbs
RRS
Retainer Ring Stk. No.