??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
WUXING
Description
BS-P38Z9-140 - BS30-P38
Bill of material
WX-BS30-P38-Z9-140
WXCN
Wu Xing Chain No
WX-BS30-P38
MAT
material
45#
HTT
Heat treatmen
HTT
BS
surface
FH
SPE
MODEL
C212
NUT
Number of teeth
9
D
mm
L
Thickness
51.00 mm
D1
Bearing diameter
mm
RL
Bearing thickness
mm
P
140 mm