??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
WUXING
Description
BS-P38Z9-125 - BS30-P38
Bill of material
WX-BS30-C212D-Z9-125
WXCN
Wu Xing Chain No
WX-BS30-C212D
MAT
material
45#
HTT
Heat treatmen
HTT
BS
surface
FH
SPE
MODEL
C212
NUT
Number of teeth
9
D
mm
L
Thickness
51.00 mm
D1
Bearing diameter
mm
RL
Bearing thickness
mm
P
mm