??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-CJX-4056A - CJX
Bill of material
WX-CJX-4056A-100
MODEL
model
WX-CJX-4056A
TT
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X56
WEIGHT
1.795 kg/m
CSA
Cross-sectional area
657.550 mm^2
LX
Cross section of inertia
21.828 10^4
LY
Cross section of inertia
11.335 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF