??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-DY-6-3060B - DY
Bill of material
WX-DY-6-3060B-100
MODEL
model
WX-DY-6-3060B
TT
Wall thickness
1.800
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
30X60
WEIGHT
1.510 kg/m
CSA
Cross-sectional area
553.217 mm^2
LX
Cross section of inertia
5.392 10^4
LY
Cross section of inertia
21.127 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF