??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-4040G - GB 40 Series aluminum
Bill of material
WX-GB-8-4040G-100
MODEL
model
WX-GB-8-4040G
TT
Wall thickness
1.700
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40x40
WEIGHT
1.067 kg/m
CSA
Cross-sectional area
390.930 mm^2
LX
Cross section of inertia
6.629 10^4
LY
Cross section of inertia
6.629 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF