??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-4040L - GB
Bill of material
WX-GB-8-4040L-100
MODEL
model
WX-GB-8-4040L
TT
Wall thickness
3.500
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40x40
WEIGHT
1.813 kg/m
CSA
Cross-sectional area
663.980 mm^2
LX
Cross section of inertia
10.149 10^4
LY
Cross section of inertia
10.149 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF