??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-GB-8-4080G - GB
Bill of material
WX-GB-8-4080H-100
MODEL
model
WX-GB-8-4080H
TT
Wall thickness
1.400
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
40X80
WEIGHT
1.495 kg/m
CSA
Cross-sectional area
549.700 mm^2
LX
Cross section of inertia
10.957 10^4
LY
Cross section of inertia
38.708 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF File
PDF