??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-3134A - LSX
Bill of material
WX-LSX-3134A-100
MODEL
model
WX-LSX-3134A
TT
Wall thickness
2.700
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
31X34
WEIGHT
0.791 kg/m
CSA
Cross-sectional area
289.750 mm^2
ZJG1
zjg1
SUR
Surface
PDF
PDF