??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
WX-LSX-2452A - LSX
Bill of material
WX-LSX-2452A-100
MODEL
model
WX-LSX-2452A
TT
Wall thickness
1.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
24X52
WEIGHT
0.300 kg/m
CSA
Cross-sectional area
112.000 mm^2
LX
Cross section of inertia
0.715 10^4
LY
Cross section of inertia
4.816 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF