??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-OB-10-5050C - European standard series aluminum
Bill of material
WX-OB-10-5050C-100
MODEL
model
WX-OB-10-5050C
TT
Wall thickness
3.600
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
50x50
WEIGHT
2.640 kg/m
CSA
Cross-sectional area
970.520 mm^2
LX
Cross section of inertia
25.180 10^4
LY
Cross section of inertia
25.180 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF