??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-2448B - ROBOT
Bill of material
WX-JXS-2548B-100
MODEL
model
WX-JXS-2548B
TT
Wall thickness
3.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
25X48
WEIGHT
1.227 kg/m
CSA
Cross-sectional area
415.520 mm^2
LX
Cross section of inertia
3.537 10^4
LY
Cross section of inertia
12.065 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF