??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WUXING
Description
WX-JXS-60143A - ROBOT
Bill of material
WX-JXS-60143A-100
MODEL
model
WX-JXS-60143A
TT
Wall thickness
15.000
L
mm
Enter value for L
mm
cm
inch
ft
MAT
material
T5-6063
SD
Section size
60X143
WEIGHT
9.975 kg/m
CSA
Cross-sectional area
3680.840 mm^2
LX
Cross section of inertia
115.780 10^4
LY
Cross section of inertia
830.184 10^4
ZJG1
zjg1
SUR
Surface
PDF
PDF