??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBE03_04 - Mounting plate of traverse grab mechanism, Y-axis transfer, wide width
Bill of material
ZBE03-13-14-L105-T12-LC
CODE
code
TYPE
type
Single guide rail type · wide type
MAT1
GB material
MAT2
Equivalent material
ST
Surface treatment
H1
Applicable rail height at the back H
mm
H2
Height of front applicable guide rail H
mm
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
SD
Slotting direction
G
62 mm
B
20 mm
C
15 mm
K
27 mm
DD1
d1
3.5 mm
DD2
dd2
6 mm
HH
h
6 mm
AA1
a1
14.1 mm
AA2
a2
4 mm
AA3
a3
10 mm
AA4
a4
6 mm
BSYJT
Applicable Yiheda floating joint model
WHC31-M6-1.0-L6
BSYDG
The rear installation is suitable for Yiheda rail series
IAC series
N
3 mm
WR
24 mm
P
40 mm
E
12 mm
M
M4 mm
M1
4 mm
XC
Effective stroke (reference)
0~40
ZSYDG
Front installation suitable for Yiheda rail series
IAJ series
LINK
weblink
weblink