??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPE01_51 - Flat belt conveyor, head drive double groove profile (30mm pulley diameter), width specified type
Bill of material
KPE01-B30-L190-6-TA100-SCM-12.5-L-T
CODE
code
TYPE
Types of
XCMAT
Material (profile)
Aluminum
MDGBMAT
Material (motor cover)
Aluminum
DLGDZMAT
Material (with wheel mount)
Aluminum
XCSUR
Surface treatment (profile)
Anodizing
DLGDZSUR
Surface treatment (with wheel mount)
Spraying
MDGBSUR
Surface treatment (motor cover)
Spraying
B
Minimum unit ten
mm
Enter value for B
Minimum unit ten
mm
cm
inch
ft
L
Minimum unit 5
BPOOL
mm
LPOOL
[190:2000/5] mm
POWER
Motor selection (output power W)
W
VOLTAGE
Motor selection (voltage)
V
GUIGE
Motor selection (specification)
CLTJSB
Motor selection (gear head reduction ratio)
PDGG
Motor selection (belt specifications)
MDPP
Motor brand selection
MAA
Selection MA
MBB
Selection MB
MB
LINK
website
website