??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPU51 - Flat belt conveyor with guide bar to prevent deviation from the middle drive double groove profile (belt diameter 30mm) full belt type
Bill of material
KPU51-B70-L355-6-TA100-SCM-12.5-L-T
CODE
code
KPU51
TYPE
type
Full belt type
MAT1
Profile material
Aluminum
MAT2
Motor cover 1 material
Aluminum
MAT3
Motor cover 2 material
Aluminum
MAT4
Wheel mount material
Aluminum
SUR1
Profile surface treatment
Anodizing treatment
SUR2
Surface treatment of motor cover 1
Anodizing treatment
SUR3
Surface treatment of motor cover 2
Anodizing treatment
SUR4
Surface treatment of pulley fixing seat
Spraying
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
POWER
Motor output power
W
VOLTAGE
Motor voltage
V
GUIGE
Motor specifications
CLTJSB
Motor gear head reduction ratio
PDGG
Belt specifications
MDPP
Motor brand
MCC
Drive unit position designation
MC
mm
MBB
With rear nut
MB
Number of Nuts After Installation
LINK
weblink
webxxx