??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPW01 - Thousand bird type single side roller chain conveyor line, intermediate drive
Bill of material
KPW01-B100-L1000-60-TA220-SCM-12.5-F200-T
CODE
code
KPW01
TYPE
Types of
Intermediate drive
LTMAT
Chain (material)
stainless steel
LTSUR
Chain (surface treatment)
-
DLMAT
Idler (material)
45
DLSUR
Idler (surface treatment)
Black
B
Minimum unit ten
mm
값 입력 B
Minimum unit ten
mm
cm
inch
ft
L
Minimum unit 100
POWER
Motor selection (output power W)
W
VOLTAGE
Motor selection (voltage)
V
GUIGE
Motor selection (specification)
CLTJSB
Motor selection (gear head reduction ratio)
F
Minimum unit 5
mm
값 입력 F
Minimum unit 5
mm
cm
inch
ft
MDPP
Motor brand selection
LINK
website
URL