??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA15_17 - Conveyor Roller Mount Side Tensioned
Bill of material
KVA15-2040-Q10
CODE
code
TYPE
type
side tension
MAT1
National standard material
MAT2
equivalent material
SUR
surface treatment
SPE
Applicable aluminum profile specifications
Q
mm
L
110 mm
T
30 mm
W
40 mm
R
15 mm
S
75 mm
E
20 mm
F
50 mm
A
12 mm
B
25 mm
B1
54 mm
P1
20 mm
P2
25 mm
K
40 mm
J
49 mm
DD1
d1
5.5 mm
DD2
d2
9 mm
Z
5.5 mm
ZZRC
zzrc
LINK
weblink
webxxx