??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KVA87_90 - Conveyor roller mounting seat/square head type/concave type/top tension type
Bill of material
KVA88-2040-Q10
CODE
Code
TYPE
type
Top tension type • Square head type
MAT
Material
SUR
surface preparation
APP
Applicable aluminum profile specifications
Q
mm
L
80 mm
T
20 mm
W
60 mm
W1
40 mm
F
30 mm
A
10 mm
B
15 mm
C
50 mm
G
15 mm
R
20 mm
S
45 mm
DD1
D1
5.5 mm
DD2
d2
9 mm
Z
5.5 mm
LINK
Website link
Website link