??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KXH35 - Install metal workpiece, plate type/L type · side type
Bill of material
KXH35-L55-W50
CODE
Code
KXH35
TYPE
type
L-type · side-mounted type
MAT
material
SUS304
L
mm
W
mm
A
10 mm
A1
48 mm
B
20 mm
C
30 mm
L1
16 mm
L2
22 mm
L3
30 mm
M
- mm
LINK
weblink
weblink