??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCD19 - Mechanism mounting component
Bill of material
ZCD19-D25
CODE
code
ZCD19
TYPE
Types of
Mechanism mounting assembly / parallel lock block
MAT
Material
A6061
SUR
Surface treatment
Natural anodizing
FJ
annex
White hexagon socket head screws (4)
D
mm
DTOL
mm
A
mm
W1
mm
W1TOL
W1 tolerance
mm
S
3 mm
B
mm
K
mm
KTOL
K (tolerance)
+0.02/-0.02 mm
J
mm
M
6.0
HH
h1
mm
DD
d
12.0 mm
DD1
d1
6.5 mm
V
mm
Q
8 mm
G
mm
DD2
d2
7 mm
H
mm
E
mm
W
mm
C
mm
P
1 mm
DD3
d3
5 mm
DD3TOL
d3 tolerance
mm
LINK
Web link
Website connection