??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZCK14 - Screw machine adsorption type
Bill of material
ZCK14-M1-L2-D2-T2-Y
CODE
code
ZCK14
TYPE
type
adsorption
DRIVE
drive mode
electric
MAT1
mask material
A3 sheet metal
MAT2
Side panel material
nylon
MAT3
Top cover material
transparent acrylic
SUR
surface treatment
spray
M
L
L(minimum unit 1)
D
D(minimum unit 1)
T
T(minimum unit 1)
PLATE
Screw machine fixing plate
DISCHARGE
Discharge speed pcs/min
60~90(adjustable)
SILO
Silo capacity
200ml
INPUT
Input voltage
AC220V
OUTPUT
The output voltage
DC15V
STANDARD
Standard accessories
Adjustment wrench, DC power plug
LINK
weblink
webxxx