??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SAE08 - Guide shaft Straight rod type with retaining ring geometry
Bill of material
SAE08-D6-L15
CODE
code
SAE08
TYPE
type
With retaining ring geometry
TOLERANCE
D tolerance
h8
MAT
GB material
LY11
MAT1
Quite material
A2017
SUR
surface treatment
Hard anodizing, oxidation layer hardness HV450~, film thickness 15um ~
D
Dh8
TOLERANCE1
Dh8 TOLERANCE
0,-0.018
L
L Minimum unit 1
A
2.0
E
0.70
TOLERANCE2
E TOLERANCE
+0.1,0
DD
d
5.0
TOLERANCE3
d TOLERANCE
+0.075,0
INCLUDED
Included retaining slot (2 pcs.)
TBP11-5
C
0.5
CANCEL
One end of the retaining slot is canceled
ALTER
Change the L size length
KC
LINK
weblink
webxxx