??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 26
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SHR11_16 - Guide shaft ???¡ì?¡ì External thread at both ends ???¡ì?¡ì Standard type
Bill of material
SHR11-D30-L20-E12-F12-A9-B9-P9-Q9-M8-N8
CODE
Code
TYPE
Type
External thread at both ends ???¡ì?¡ì Standard type
ACC
Accuracy level
Precision level
COM
D Tolerance level
g6
MAT
Material
HEA
Heat treatment
SUR
Surface treatment
-
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
P
mm
Enter value for P
mm
cm
inch
ft
Q
mm
Enter value for Q
mm
cm
inch
ft
M
mm
N
mm
C
mm
ZZLC
Change L size tolerance
ZZPCPD
Change the external thread to fine thread
PC
pc
0 mm
PD
pd
0 mm
ZZQCQD
Change the external thread to fine thread
QC
qc
0 mm
QD
qd
0 mm
LINK
Internet site
Website connection