??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RAF21_26 - Round Pillar ¡¤ One End External Thread ¡¤ Internal Thread At One End ¡¤ Thread Specified Type
Bill of material
RAF22-D50-L80-M12-N12
CODE
Type
TYPE
Type
L size specified type
TYPOOL
Type
Threaded type
MAT
Material
SUR
Surface Treatment
D
mm
L
L Minimum Unit 0.5
mm
Enter value for L
L Minimum Unit 0.5
mm
cm
inch
ft
LTOL
L tolerance
+0.2/-0.2
M
mm
N
mm
LC
Change L Size Tolerance
MC
Change The Length Of The External Thread
MC1
MC Minimum Unit 0.1
mm
LD
Add Hex Wrench Universal Hole
LD1
LD Minimum Unit 1
mm
LINK
Website
Website Link