??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 21
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RAN11_13 - Square pillar ??¨¨ One end male thread one end internal thread ??¨¨ L size thread specified type
Bill of material
RAN12-B12-L25-F10-M5-N4-TD0-D0-TE0-E0
CODE
model
TYPE
Types of
One end male thread, one end threaded type
TYPOOL
Types of
L size thread type
MAT
Material
SS400
SUR
Surface treatment
B
mm
L
L minimum unit 1
mm
Entrez la valeur pour L
L minimum unit 1
mm
cm
inch
ft
LTOL
L tolerance
+0.2/-0.2
F
F minimum unit 1
mm
Entrez la valeur pour F
F minimum unit 1
mm
cm
inch
ft
M
mm
N
mm
V
mm
LC
Change L size tolerance
TD
Increase the side screw hole
TD1
TD minimum unit 1
mm
D
D minimum unit 1
mm
TE
Add two side screw holes
TE1
TE minimum unit 1
mm
E
E minimum unit 1
mm
LINK
URL
Website link