??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RBE11_16 - Hexagonal pillar¡¤One end external thread one end internal thread type¡¤L shape thread designation type
Bill of material
RBE12-S5-L8-M2-N2
CODE
Code
TYPE1
Type
One end male thread, one end threaded type
TYPE2
Type
L size thread type
MAT1
Material (International)
MAT2
Materia(Correspond)
SUR
Surface Treatment
S
mm
L
mm
Enter value for L
mm
cm
inch
ft
LTOL
L Tolerance grade
+0.2/-0.2
M
mm
N
mm
W
6.9 mm
LC
LC Processing
MC
MC Processing
LINK
Network Station
Website