??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 105
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MIT21_36 - Shoulder hinge pin/Nut fixed type
Bill of material
MIT24-M-D13-L25
CODE
Code
TYPE
Type
Nut Fixed Type
MAT1
Material
MAT2
HRD
Hardness
SUR
Surface Treatment
NAME1
Accessory¡¤Name
1 retaining ring
THE1
Accessories And Materials
NAME2
Accessory¡¤Name
1 U-nut
THE2
Accessories And Materials
NAME3
Accessory¡¤Name
1 standard nut
THE3
Accessories And Materials
TOL
tolerance
D
mm
DTOL
D Tolerance
L
L minimum unit 0.1
NUT
Nut type
H
mm
W
mm
E
mm
F
mm
DD
(d)
mm
G
(G)
1.5 mm
M
THENUT
Accessories¡¤Nuts
ZZEF
Change Shoulder Thickness
EF
EF Minimum Unit 0.5
ZZMC
Change The Diameter Of The External Thread
MC
MC(change the diameter of external thread)
ZZFC
Change Thread Length
FC
Minimum unit 1
LINK
Website
Website Connection