??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAU21_22 - Indexing pin
Bill of material
ZAU21-M12
CODE
model
TYPE
Types of
Handle type
MAT1
Handle material
S45C
SUR1
Handle surface treatment
MAT2
The main material
S45C
SUR2
Body surface treatment
MAT3
Pin material
S45C
SUR3
Pin surface treatment
HAR
Pin hardness
45HRC-
MAT4
Spring material
SUS304-WPB
MAT5
Nut material
SWCH
SUR5
Nut surface treatment
M
mm
LJ
Pitch
mm
DD
d
mm
H
mm
L
mm
L1
mm
L2
mm
A
mm
B
mm
S
mm
R
mm
FZN
Load (N) min
FZ
Load (N) max
ZL
Weight (g)
g
LINK
website
Website link