??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAU61_62 - Indexing Pin Handle Side Lock Type
Bill of material
ZAU61-d6-D16
CODE
Code
TYPE
Type
MAT1
Body Material
Steel
SUR1
Main Body Surface Treatment
Black Oxide
MAT2
Pin Material
Steel
SUR2
Pin Surface Treatment
Black Oxide
MAT3
Rubber Sleeve Material
DD
d
D
D1
35
H
16
K
20
L1
56
L2
10
L3
32
L4
42
S
12
LOAD1
Load min
12
LOAD2
Load ( N ) max
32
LINK
Website
Website Connection